IESNA:LM-63-2002
[TEST]P1651130
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, P274023 (aim90))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDS-S1020D950-4F0-1E-UDD-A-W
[LUMINAIRE]DEFINE 4 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1020 LUMENS PER FOOT, ASYMMETRIC, WHITE REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4078
TILT=NONE
1 -1 1 37 37 1 1 0.306667 4 0
1 1 35.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1613.3 1616.4 1612 1598.7 1586.7 1570.6 1541.8 1507.3 1480.8 1454.2
1409.9 1359.3 1326 1287.5 1224.7 1157.7 1113.5 1061 980.9 900.2
842.4 787.3 703.4 620.9 569.5 515.8 441.4 370.5 323.6 280
217.1 157.9 124.1 91.9 48.8 17.6 0
1613.3 1627.9 1647.2 1659.7 1666 1667.5 1663.4 1649.7 1636.1 1620.5
1586 1544.3 1512.6 1469.4 1397.5 1318.1 1260.4 1201.1 1107 1012.9
953.6 884.4 788.5 688.1 627.2 568 485.6 403 348.4 300.5
233.4 170.7 130.7 97.4 49.4 15.6 0
1613.3 1643 1688.1 1731 1757 1777.3 1809 1821.5 1824.7 1820
1801.2 1768.6 1734.3 1695.8 1625.7 1540.3 1482.1 1417.5 1323.4 1210.7
1139.4 1065.1 951 839.6 763.1 690.3 579.2 480.5 403.1 340.1
252.8 173.5 128.7 94.9 44.9 13 0
1613.3 1654.9 1731 1802.5 1851.9 1893.5 1956.5 1999.9 2024.8 2034.2
2033.3 2006.5 1985.2 1959.2 1904 1830.5 1775.9 1713.4 1604.3 1475.7
1387.8 1289.6 1143.3 991.1 878.9 777 635 510.7 423.8 350.5
246.3 160.9 113.1 76.6 37.7 12 0
1613.3 1667.4 1762.2 1864.4 1932.5 1998.5 2092.4 2166.2 2201 2219.2
2246.5 2245.3 2232.8 2208.4 2152.9 2043.3 1955.9 1848.8 1667.9 1482.3
1350.8 1225.4 1027.7 865.2 750.8 659.2 526.5 415.4 342.6 281.7
195.6 128.3 95.6 68.6 36.4 12.5 0
1613.3 1673.2 1789.5 1922.4 2009.2 2096.1 2217.8 2313.9 2357.6 2403.9
2446 2441.7 2424.6 2357.6 2216.5 1996.9 1827.8 1669.8 1429.4 1190.3
1050.5 936.6 772.9 641.2 561.6 493 394.6 316 264.6 220.3
159.9 113.9 85.8 64.5 35.7 12 0
1613.3 1692.4 1832.4 1989.4 2097.6 2202.1 2341.4 2440.8 2507.8 2557.7
2592.3 2544.9 2454.5 2319.8 2059.3 1750.1 1553.6 1374.1 1125.2 931.6
822.9 732.4 615.6 518.6 458.2 408.4 336.7 271.4 231.5 197.1
150.2 106.4 82.5 62.8 33.8 12 0
1613.3 1696 1855.8 2023.7 2151.6 2260.3 2410.9 2538 2612.4 2651.9
2663.1 2527.3 2381.7 2177.9 1840.8 1512.2 1320.8 1153.4 943.8 795.2
707.9 640.8 546 467 418.6 372.9 308.8 254 219.7 188
146.3 102.5 78.6 59.4 32.5 12 0
1613.3 1701.8 1871.4 2055.9 2185.4 2291.4 2459.7 2596.8 2669.7 2701.9
2677.5 2474.9 2283.5 2046.9 1692.7 1377.3 1189.5 1039.8 865.2 732
661.8 596.3 511.6 443 395.2 355.2 297.7 244.7 214.5 185.9
140.4 100 78.6 58.4 33.8 11.5 0
1613.3 1701.8 1864.3 2052.2 2180.1 2306 2470.1 2598.5 2675.5 2706.7
2663.8 2445.7 2228.3 1987 1640.7 1323.2 1150.5 1014.3 838.5 710.1
643.5 586.4 500.5 435.3 392.6 351 292.5 244.4 213.2 184.1
135.2 100.7 76.7 58 32.5 11.5 0
1613.3 1701.8 1871.4 2055.9 2185.4 2291.4 2459.7 2596.8 2669.7 2701.9
2677.5 2474.9 2283.5 2046.9 1692.7 1377.3 1189.5 1039.8 865.2 732
661.8 596.3 511.6 443 395.2 355.2 297.7 244.7 214.5 185.9
140.4 100 78.6 58.4 33.8 11.5 0
1613.3 1696 1855.8 2023.7 2151.6 2260.3 2410.9 2538 2612.4 2651.9
2663.1 2527.3 2381.7 2177.9 1840.8 1512.2 1320.8 1153.4 943.8 795.2
707.9 640.8 546 467 418.6 372.9 308.8 254 219.7 188
146.3 102.5 78.6 59.4 32.5 12 0
1613.3 1692.4 1832.4 1989.4 2097.6 2202.1 2341.4 2440.8 2507.8 2557.7
2592.3 2544.9 2454.5 2319.8 2059.3 1750.1 1553.6 1374.1 1125.2 931.6
822.9 732.4 615.6 518.6 458.2 408.4 336.7 271.4 231.5 197.1
150.2 106.4 82.5 62.8 33.8 12 0
1613.3 1673.2 1789.5 1922.4 2009.2 2096.1 2217.8 2313.9 2357.6 2403.9
2446 2441.7 2424.6 2357.6 2216.5 1996.9 1827.8 1669.8 1429.4 1190.3
1050.5 936.6 772.9 641.2 561.6 493 394.6 316 264.6 220.3
159.9 113.9 85.8 64.5 35.7 12 0
1613.3 1667.4 1762.2 1864.4 1932.5 1998.5 2092.4 2166.2 2201 2219.2
2246.5 2245.3 2232.8 2208.4 2152.9 2043.3 1955.9 1848.8 1667.9 1482.3
1350.8 1225.4 1027.7 865.2 750.8 659.2 526.5 415.4 342.6 281.7
195.6 128.3 95.6 68.6 36.4 12.5 0
1613.3 1654.9 1731 1802.5 1851.9 1893.5 1956.5 1999.9 2024.8 2034.2
2033.3 2006.5 1985.2 1959.2 1904 1830.5 1775.9 1713.4 1604.3 1475.7
1387.8 1289.6 1143.3 991.1 878.9 777 635 510.7 423.8 350.5
246.3 160.9 113.1 76.6 37.7 12 0
1613.3 1643 1688.1 1731 1757 1777.3 1809 1821.5 1824.7 1820
1801.2 1768.6 1734.3 1695.8 1625.7 1540.3 1482.1 1417.5 1323.4 1210.7
1139.4 1065.1 951 839.6 763.1 690.3 579.2 480.5 403.1 340.1
252.8 173.5 128.7 94.9 44.9 13 0
1613.3 1627.9 1647.2 1659.7 1666 1667.5 1663.4 1649.7 1636.1 1620.5
1586 1544.3 1512.6 1469.4 1397.5 1318.1 1260.4 1201.1 1107 1012.9
953.6 884.4 788.5 688.1 627.2 568 485.6 403 348.4 300.5
233.4 170.7 130.7 97.4 49.4 15.6 0
1613.3 1616.4 1612 1598.7 1586.7 1570.6 1541.8 1507.3 1480.8 1454.2
1409.9 1359.3 1326 1287.5 1224.7 1157.7 1113.5 1061 980.9 900.2
842.4 787.3 703.4 620.9 569.5 515.8 441.4 370.5 323.6 280
217.1 157.9 124.1 91.9 48.8 17.6 0
1613.3 1598.3 1571 1534.6 1508.1 1483.1 1431.4 1387.3 1353.9 1321.7
1269.4 1214.3 1175.3 1136.8 1072.5 1014 969.8 926.2 857.4 785.8
739.1 693.8 624 554.7 506.3 464.7 399.8 336.1 291.8 253.3
196.3 145.7 112.4 84.3 46.8 14.6 0
1613.3 1584.2 1536 1481.7 1446.9 1411 1360.4 1301.3 1262.4 1225.5
1163.5 1100 1051.1 1002.7 932.7 865.6 822.9 786 728.7 671.8
637 599 543.4 487.6 451.7 412.8 356.2 301.2 265.9 232.1
180.7 131.9 102.8 77.2 39 13 0
1613.3 1572.3 1506.8 1441.2 1400.1 1358.1 1296.2 1229.8 1180.5 1126.4
1047.9 966.2 923.1 884.1 828.2 768.9 734.5 699.7 645.5 599.3
565.5 532.3 481.7 431.3 398.5 365.7 316 268.3 236 204.2
159.2 118 91 65.6 36.4 12.5 0
1613.3 1555.1 1471.7 1396.5 1348.2 1304.5 1232.4 1138.3 1076.4 1018.2
947.7 886 844.3 810 757.9 709.1 677.9 646.8 601.3 553.6
523.9 492.8 447.9 403.2 370.5 340.8 292.5 248.7 216.5 185.3
143 106.4 79.9 61.3 35.1 12 0
1613.3 1543.2 1449.5 1367.4 1314.3 1266.5 1173.3 1069.8 1009.5 964.3
896.4 839.9 806.6 771.8 725.4 678.5 652 622.4 581.1 539.5
510.9 482.3 436.8 389.4 358.2 327.5 282.1 232.3 199.5 172
135.9 97.7 74.7 58.1 33.8 11.5 0
1613.3 1547.8 1446.9 1350.9 1294.2 1232.3 1130.4 1022 970.4 928.4
870.4 815.4 782.7 753.5 707.9 668.6 641.6 615.6 576.6 537.4
510.9 481.3 436.2 389.3 357.6 321.7 268.5 216.6 188.6 164.6
131.3 91.7 73.4 56.8 33.1 12 0
1613.3 1543.2 1434 1338.3 1277.9 1207.2 1091.4 998.9 951.6 907.4
851.5 799.9 770.3 741.2 703.4 666 641.6 618.2 579.9 543
515.5 485.3 437.5 388 353.6 311.5 252.8 207.6 182.7 160.3
122.2 88.3 72.1 57.1 33.1 11 0
1613.3 1541.1 1427.5 1328.5 1268.1 1189.7 1073.2 987.5 933.4 898
841.7 793.9 763.7 737.8 700.1 667 641.6 620.8 588.2 548.1
517.4 487.3 438.8 382 341.9 300.8 245 203.6 180.7 157.8
115 87.6 71.5 55.9 32.5 11.5 0
1613.3 1536.4 1424.9 1324.8 1257.2 1183.3 1059.5 982.1 932.1 889.5
834.7 788.5 760.5 736.6 698.2 666.1 642.2 620.4 587.6 548.9
518.7 486.5 438.1 381.7 338 298.5 245.7 202.3 179.4 157.5
115.7 87.4 72.8 58.3 32.5 11.5 0
1613.3 1541.1 1427.5 1328.5 1268.1 1189.7 1073.2 987.5 933.4 898
841.7 793.9 763.7 737.8 700.1 667 641.6 620.8 588.2 548.1
517.4 487.3 438.8 382 341.9 300.8 245 203.6 180.7 157.8
115 87.6 71.5 55.9 32.5 11.5 0
1613.3 1543.2 1434 1338.3 1277.9 1207.2 1091.4 998.9 951.6 907.4
851.5 799.9 770.3 741.2 703.4 666 641.6 618.2 579.9 543
515.5 485.3 437.5 388 353.6 311.5 252.8 207.6 182.7 160.3
122.2 88.3 72.1 57.1 33.1 11 0
1613.3 1547.8 1446.9 1350.9 1294.2 1232.3 1130.4 1022 970.4 928.4
870.4 815.4 782.7 753.5 707.9 668.6 641.6 615.6 576.6 537.4
510.9 481.3 436.2 389.3 357.6 321.7 268.5 216.6 188.6 164.6
131.3 91.7 73.4 56.8 33.1 12 0
1613.3 1543.2 1449.5 1367.4 1314.3 1266.5 1173.3 1069.8 1009.5 964.3
896.4 839.9 806.6 771.8 725.4 678.5 652 622.4 581.1 539.5
510.9 482.3 436.8 389.4 358.2 327.5 282.1 232.3 199.5 172
135.9 97.7 74.7 58.1 33.8 11.5 0
1613.3 1555.1 1471.7 1396.5 1348.2 1304.5 1232.4 1138.3 1076.4 1018.2
947.7 886 844.3 810 757.9 709.1 677.9 646.8 601.3 553.6
523.9 492.8 447.9 403.2 370.5 340.8 292.5 248.7 216.5 185.3
143 106.4 79.9 61.3 35.1 12 0
1613.3 1572.3 1506.8 1441.2 1400.1 1358.1 1296.2 1229.8 1180.5 1126.4
1047.9 966.2 923.1 884.1 828.2 768.9 734.5 699.7 645.5 599.3
565.5 532.3 481.7 431.3 398.5 365.7 316 268.3 236 204.2
159.2 118 91 65.6 36.4 12.5 0
1613.3 1584.2 1536 1481.7 1446.9 1411 1360.4 1301.3 1262.4 1225.5
1163.5 1100 1051.1 1002.7 932.7 865.6 822.9 786 728.7 671.8
637 599 543.4 487.6 451.7 412.8 356.2 301.2 265.9 232.1
180.7 131.9 102.8 77.2 39 13 0
1613.3 1598.3 1571 1534.6 1508.1 1483.1 1431.4 1387.3 1353.9 1321.7
1269.4 1214.3 1175.3 1136.8 1072.5 1014 969.8 926.2 857.4 785.8
739.1 693.8 624 554.7 506.3 464.7 399.8 336.1 291.8 253.3
196.3 145.7 112.4 84.3 46.8 14.6 0
1613.3 1616.4 1612 1598.7 1586.7 1570.6 1541.8 1507.3 1480.8 1454.2
1409.9 1359.3 1326 1287.5 1224.7 1157.7 1113.5 1061 980.9 900.2
842.4 787.3 703.4 620.9 569.5 515.8 441.4 370.5 323.6 280
217.1 157.9 124.1 91.9 48.8 17.6 0
